IESNA:LM-63-2002
[TEST]P1390132
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-850-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20161.4
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
74.4 68.2 74.4 86.8 99.2 111.6 124.0 136.4 148.8 167.4 192.2 235.7 316.3 390.7 390.7 384.5 403.1 440.3 551.9 998.5 1562.8 1699.2 1531.8 1296.1 973.6 793.8 700.8 651.2 626.4 582.9 520.9 378.3 148.8 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 74.4 86.8 99.2 111.6 117.8 130.2 136.4 155.0 167.4 198.5 248.1 303.9 310.1 303.9 297.7 316.3 372.1 601.6 886.8 967.4 899.2 800.0 663.6 589.2 558.1 539.5 527.1 502.3 446.5 347.3 167.4 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 74.4 80.6 93.0 105.4 111.6 124.0 124.0 136.4 148.8 167.4 179.8 217.1 229.5 223.3 198.5 192.2 198.5 204.7 210.9 235.7 272.9 303.9 353.5 390.7 415.5 434.1 427.9 421.7 372.1 316.3 179.8 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 74.4 80.6 93.0 99.2 105.4 117.8 117.8 130.2 136.4 155.0 161.2 192.2 198.5 198.5 179.8 173.6 179.8 179.8 186.0 204.7 235.7 260.5 297.7 334.9 353.5 365.9 365.9 372.1 341.1 297.7 179.8 49.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 74.4 80.6 86.8 99.2 105.4 111.6 111.6 117.8 124.0 136.4 148.8 167.4 173.6 173.6 161.2 161.2 161.2 161.2 161.2 173.6 192.2 210.9 248.1 272.9 291.5 303.9 303.9 316.3 310.1 279.1 186.0 55.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 68.2 74.4 86.8 93.0 99.2 99.2 99.2 111.6 111.6 124.0 130.2 136.4 142.6 142.6 136.4 142.6 136.4 136.4 136.4 142.6 155.0 167.4 192.2 217.1 223.3 235.7 241.9 266.7 272.9 254.3 186.0 62.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 68.2 74.4 80.6 86.8 93.0 93.0 93.0 99.2 99.2 105.4 111.6 111.6 111.6 117.8 117.8 124.0 117.8 111.6 111.6 111.6 111.6 117.8 136.4 155.0 161.2 167.4 179.8 210.9 241.9 235.7 186.0 68.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 68.2 74.4 80.6 80.6 86.8 86.8 86.8 93.0 93.0 99.2 105.4 105.4 105.4 105.4 105.4 111.6 111.6 105.4 105.4 105.4 105.4 111.6 130.2 148.8 155.0 161.2 173.6 192.2 210.9 204.7 161.2 62.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 68.2 74.4 74.4 80.6 86.8 86.8 86.8 86.8 86.8 93.0 93.0 93.0 93.0 99.2 99.2 99.2 99.2 99.2 99.2 99.2 99.2 105.4 124.0 142.6 148.8 155.0 161.2 173.6 179.8 173.6 136.4 62.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 62.0 68.2 74.4 74.4 80.6 80.6 80.6 80.6 80.6 86.8 86.8 86.8 86.8 86.8 86.8 86.8 93.0 86.8 93.0 93.0 93.0 99.2 111.6 130.2 142.6 148.8 155.0 148.8 142.6 136.4 111.6 55.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 62.0 68.2 68.2 68.2 74.4 74.4 74.4 74.4 74.4 80.6 74.4 74.4 74.4 74.4 74.4 74.4 80.6 80.6 86.8 86.8 86.8 93.0 105.4 124.0 136.4 142.6 142.6 130.2 111.6 105.4 86.8 49.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 62.0 68.2 68.2 68.2 68.2 68.2 68.2 68.2 68.2 74.4 68.2 68.2 68.2 68.2 68.2 68.2 74.4 74.4 80.6 80.6 80.6 86.8 99.2 111.6 117.8 124.0 117.8 105.4 93.0 86.8 68.2 37.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 62.0 62.0 62.0 68.2 68.2 68.2 68.2 68.2 68.2 68.2 68.2 68.2 62.0 62.0 62.0 62.0 68.2 62.0 68.2 74.4 80.6 86.8 93.0 99.2 99.2 99.2 93.0 86.8 74.4 62.0 49.6 24.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 55.8 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 62.0 55.8 55.8 55.8 55.8 55.8 55.8 62.0 62.0 74.4 80.6 86.8 86.8 80.6 80.6 68.2 62.0 49.6 43.4 24.8 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 55.8 55.8 55.8 62.0 55.8 55.8 55.8 55.8 55.8 55.8 55.8 55.8 49.6 49.6 49.6 49.6 49.6 43.4 49.6 55.8 68.2 74.4 80.6 74.4 62.0 55.8 43.4 37.2 31.0 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 55.8 55.8 55.8 62.0 55.8 55.8 55.8 55.8 49.6 49.6 49.6 49.6 43.4 43.4 43.4 43.4 43.4 43.4 43.4 49.6 55.8 55.8 62.0 55.8 49.6 43.4 31.0 31.0 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 55.8 55.8 55.8 55.8 55.8 49.6 49.6 49.6 49.6 49.6 43.4 43.4 37.2 37.2 37.2 37.2 43.4 43.4 43.4 37.2 43.4 37.2 43.4 37.2 31.0 31.0 24.8 18.6 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 49.6 55.8 49.6 49.6 49.6 49.6 43.4 43.4 37.2 37.2 31.0 31.0 24.8 31.0 37.2 37.2 37.2 31.0 24.8 18.6 18.6 18.6 18.6 12.4 12.4 12.4 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 49.6 49.6 49.6 43.4 43.4 43.4 37.2 37.2 31.0 31.0 24.8 24.8 18.6 24.8 31.0 37.2 31.0 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 49.6 49.6 49.6 43.4 43.4 43.4 37.2 31.0 24.8 24.8 18.6 18.6 12.4 18.6 24.8 31.0 24.8 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 49.6 49.6 49.6 43.4 43.4 37.2 31.0 31.0 24.8 24.8 18.6 12.4 12.4 12.4 18.6 18.6 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 43.4 43.4 43.4 37.2 37.2 37.2 31.0 24.8 18.6 18.6 12.4 6.2 6.2 6.2 6.2 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 43.4 43.4 43.4 37.2 37.2 31.0 24.8 18.6 12.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 43.4 43.4 43.4 37.2 37.2 31.0 24.8 12.4 12.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 49.6 49.6 43.4 43.4 43.4 37.2 37.2 24.8 18.6 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 43.4 37.2 37.2 37.2 31.0 31.0 24.8 18.6 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 43.4 37.2 37.2 37.2 31.0 31.0 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 43.4 37.2 37.2 37.2 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 43.4 37.2 37.2 31.0 31.0 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 37.2 31.0 31.0 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 37.2 31.0 31.0 24.8 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 37.2 31.0 31.0 24.8 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 43.4 37.2 31.0 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 24.8 24.8 18.6 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 24.8 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 24.8 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 43.4 31.0 24.8 18.6 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 49.6 37.2 31.0 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 43.4 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 55.8 43.4 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 49.6 43.4 37.2 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 62.0 49.6 43.4 37.2 31.0 24.8 12.4 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 55.8 49.6 43.4 31.0 24.8 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 55.8 49.6 43.4 37.2 31.0 18.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 62.0 55.8 49.6 43.4 37.2 24.8 18.6 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 68.2 62.0 55.8 49.6 43.4 31.0 24.8 18.6 12.4 6.2 6.2 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 68.2 62.0 55.8 49.6 43.4 37.2 31.0 18.6 12.4 12.4 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 74.4 68.2 62.0 55.8 49.6 43.4 37.2 24.8 18.6 12.4 12.4 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 80.6 74.4 68.2 62.0 55.8 49.6 43.4 31.0 24.8 18.6 18.6 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 80.6 74.4 68.2 62.0 62.0 55.8 43.4 37.2 24.8 24.8 18.6 18.6 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 80.6 74.4 68.2 68.2 62.0 49.6 43.4 31.0 31.0 24.8 24.8 18.6 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 12.4 12.4 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 80.6 74.4 74.4 68.2 62.0 55.8 43.4 37.2 31.0 24.8 24.8 18.6 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 6.2 12.4 12.4 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 80.6 80.6 74.4 74.4 68.2 62.0 49.6 43.4 37.2 31.0 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 12.4 12.4 6.2 6.2 6.2 6.2 6.2 6.2 6.2 12.4 12.4 12.4 12.4 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 86.8 80.6 80.6 74.4 74.4 62.0 55.8 43.4 37.2 37.2 31.0 24.8 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 12.4 18.6 18.6 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 86.8 86.8 80.6 80.6 74.4 68.2 55.8 49.6 43.4 37.2 37.2 31.0 31.0 24.8 24.8 24.8 24.8 24.8 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 86.8 86.8 80.6 80.6 80.6 68.2 62.0 49.6 43.4 43.4 37.2 31.0 31.0 24.8 24.8 24.8 24.8 24.8 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 86.8 86.8 80.6 80.6 80.6 74.4 68.2 55.8 49.6 43.4 43.4 37.2 37.2 31.0 31.0 31.0 31.0 24.8 18.6 18.6 12.4 12.4 12.4 12.4 12.4 12.4 12.4 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 74.4 68.2 62.0 49.6 49.6 43.4 37.2 37.2 31.0 31.0 31.0 31.0 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 80.6 74.4 62.0 55.8 49.6 49.6 43.4 43.4 37.2 37.2 37.2 37.2 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 80.6 74.4 68.2 55.8 49.6 49.6 43.4 43.4 37.2 37.2 37.2 37.2 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 80.6 74.4 68.2 55.8 55.8 49.6 49.6 43.4 43.4 43.4 43.4 37.2 37.2 31.0 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 93.0 93.0 93.0 86.8 86.8 86.8 86.8 74.4 68.2 62.0 55.8 55.8 49.6 49.6 43.4 43.4 43.4 43.4 37.2 31.0 31.0 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 86.8 86.8 74.4 68.2 62.0 62.0 55.8 55.8 49.6 49.6 49.6 49.6 43.4 43.4 37.2 31.0 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 86.8 86.8 74.4 68.2 62.0 62.0 55.8 55.8 49.6 49.6 49.6 49.6 43.4 43.4 37.2 31.0 24.8 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 86.8 86.8 74.4 68.2 62.0 62.0 55.8 55.8 55.8 55.8 55.8 55.8 49.6 49.6 43.4 37.2 31.0 24.8 24.8 24.8 24.8 24.8 24.8 18.6 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 80.6 80.6 74.4 68.2 68.2 68.2 62.0 62.0 55.8 55.8 55.8 62.0 62.0 55.8 49.6 43.4 37.2 31.0 31.0 24.8 24.8 31.0 24.8 24.8 18.6 18.6 18.6 18.6 18.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 80.6 80.6 80.6 80.6 80.6 74.4 68.2 68.2 68.2 62.0 62.0 62.0 62.0 62.0 62.0 68.2 62.0 49.6 43.4 37.2 31.0 31.0 31.0 31.0 31.0 31.0 24.8 18.6 18.6 12.4 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 80.6 80.6 80.6 74.4 74.4 74.4 68.2 68.2 68.2 62.0 62.0 62.0 62.0 62.0 68.2 74.4 68.2 55.8 49.6 43.4 37.2 37.2 31.0 31.0 37.2 31.0 24.8 18.6 18.6 12.4 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 80.6 80.6 80.6 74.4 74.4 74.4 68.2 68.2 68.2 68.2 68.2 68.2 68.2 68.2 74.4 74.4 74.4 62.0 62.0 62.0 55.8 55.8 49.6 43.4 49.6 43.4 37.2 31.0 24.8 18.6 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 80.6 80.6 80.6 80.6 74.4 74.4 74.4 74.4 74.4 68.2 68.2 74.4 74.4 74.4 74.4 80.6 74.4 74.4 74.4 80.6 80.6 74.4 62.0 62.0 55.8 49.6 43.4 37.2 31.0 18.6 12.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 86.8 80.6 80.6 80.6 80.6 80.6 74.4 74.4 74.4 74.4 74.4 74.4 74.4 74.4 74.4 74.4 80.6 80.6 80.6 80.6 86.8 99.2 99.2 86.8 80.6 74.4 68.2 62.0 55.8 49.6 31.0 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 86.8 80.6 80.6 80.6 80.6 80.6 74.4 74.4 74.4 74.4 74.4 74.4 74.4 80.6 80.6 80.6 80.6 80.6 80.6 86.8 99.2 117.8 117.8 105.4 93.0 86.8 74.4 68.2 62.0 55.8 37.2 24.8 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 86.8 80.6 80.6 80.6 86.8 80.6 80.6 80.6 80.6 80.6 80.6 80.6 80.6 86.8 86.8 86.8 86.8 86.8 86.8 93.0 105.4 117.8 124.0 117.8 111.6 105.4 99.2 93.0 80.6 74.4 55.8 37.2 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 86.8 86.8 80.6 80.6 86.8 86.8 86.8 86.8 86.8 93.0 93.0 93.0 93.0 99.2 99.2 105.4 111.6 124.0 130.2 130.2 130.2 130.2 117.8 111.6 105.4 99.2 80.6 49.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 93.0 86.8 86.8 86.8 86.8 86.8 86.8 86.8 86.8 93.0 93.0 99.2 99.2 105.4 105.4 111.6 111.6 124.0 130.2 142.6 148.8 148.8 142.6 136.4 124.0 117.8 99.2 62.0 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 86.8 86.8 86.8 86.8 93.0 86.8 86.8 86.8 93.0 93.0 93.0 93.0 93.0 99.2 99.2 105.4 105.4 111.6 111.6 117.8 117.8 124.0 136.4 155.0 167.4 167.4 161.2 155.0 142.6 136.4 117.8 74.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 93.0 93.0 93.0 93.0 99.2 93.0 93.0 93.0 99.2 99.2 99.2 99.2 105.4 111.6 111.6 117.8 117.8 117.8 117.8 124.0 124.0 130.2 148.8 167.4 173.6 179.8 179.8 179.8 179.8 173.6 142.6 74.4 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 93.0 93.0 93.0 99.2 99.2 99.2 99.2 99.2 105.4 111.6 111.6 111.6 111.6 117.8 124.0 130.2 124.0 124.0 124.0 130.2 130.2 136.4 155.0 173.6 186.0 192.2 192.2 204.7 217.1 204.7 173.6 80.6 12.4 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 99.2 99.2 99.2 105.4 105.4 105.4 105.4 111.6 117.8 117.8 117.8 124.0 130.2 130.2 136.4 136.4 130.2 124.0 130.2 130.2 142.6 167.4 186.0 192.2 198.5 210.9 229.5 248.1 241.9 198.5 80.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 99.2 99.2 105.4 105.4 111.6 111.6 111.6 117.8 124.0 124.0 124.0 130.2 136.4 142.6 148.8 142.6 136.4 130.2 136.4 136.4 148.8 173.6 192.2 198.5 210.9 223.3 254.3 285.3 272.9 223.3 80.6 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 99.2 105.4 111.6 111.6 117.8 117.8 124.0 130.2 136.4 142.6 148.8 161.2 161.2 161.2 167.4 161.2 161.2 155.0 167.4 186.0 198.5 229.5 248.1 254.3 266.7 272.9 291.5 303.9 279.1 210.9 74.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 105.4 105.4 117.8 117.8 124.0 130.2 136.4 142.6 155.0 161.2 179.8 192.2 186.0 186.0 186.0 179.8 186.0 186.0 198.5 235.7 254.3 285.3 303.9 316.3 322.5 322.5 328.7 322.5 285.3 192.2 74.4 12.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 105.4 111.6 117.8 124.0 130.2 136.4 142.6 155.0 167.4 179.8 204.7 217.1 210.9 204.7 198.5 198.5 204.7 210.9 229.5 279.1 303.9 334.9 359.7 372.1 378.3 365.9 359.7 341.1 291.5 179.8 68.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 105.4 111.6 124.0 130.2 136.4 142.6 155.0 167.4 179.8 198.5 229.5 248.1 235.7 223.3 217.1 217.1 229.5 235.7 260.5 328.7 353.5 390.7 415.5 427.9 434.1 415.5 396.9 359.7 297.7 161.2 62.0 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 111.6 117.8 130.2 136.4 148.8 155.0 173.6 192.2 217.1 260.5 310.1 322.5 316.3 310.1 328.7 415.5 614.0 800.0 917.8 967.4 924.0 738.0 651.2 595.4 564.3 520.9 477.5 415.5 297.7 148.8 62.0 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 111.6 117.8 130.2 142.6 155.0 167.4 186.0 210.9 248.1 316.3 390.7 396.9 390.7 396.9 440.3 607.8 998.5 1358.1 1575.2 1600.0 1494.6 1085.3 880.6 756.6 688.4 620.2 551.9 465.1 297.7 136.4 55.8 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 124.0 136.4 148.8 167.4 186.0 210.9 266.7 372.1 527.1 638.8 694.6 762.8 880.6 1147.3 1823.3 3014.0 4347.3 4719.4 4334.9 3553.5 2796.9 2083.7 1544.2 1147.3 880.6 682.2 539.5 297.7 148.8 55.8 6.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 124.0 142.6 155.0 179.8 198.5 235.7 322.5 489.9 738.0 880.6 986.1 1128.7 1358.1 1854.3 3038.8 5029.5 7336.5 7863.6 7063.6 5612.4 4508.6 3286.8 2331.8 1606.2 1141.1 812.4 614.0 291.5 155.0 55.8 6.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 130.2 148.8 161.2 192.2 241.9 372.1 614.0 961.2 1345.7 1674.4 1972.1 2313.2 2765.9 3708.5 5922.5 9004.7 11615.6 12142.7 11305.5 9897.7 8880.7 7615.5 6158.2 4303.9 2610.9 1457.4 787.6 322.5 167.4 62.0 6.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 130.2 148.8 167.4 210.9 279.1 514.7 911.6 1432.6 1953.5 2468.2 2952.0 3491.5 4173.7 5569.0 8806.3 12979.9 15894.7 16421.8 15541.2 14176.8 13252.8 11944.3 9984.6 6995.4 4080.6 2096.1 955.0 347.3 179.8 62.0 6.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 136.4 155.0 173.6 223.3 322.5 651.2 1203.1 1903.9 2561.3 3255.8 3938.0 4676.0 5575.2 7423.3 11690.0 16948.9 20173.8 20694.7 19783.1 18462.1 17624.9 16273.0 13804.7 9693.1 5544.2 2741.1 1128.7 378.3 192.2 68.2 6.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 136.4 155.0 179.8 235.7 359.7 787.6 1494.6 2375.2 3169.0 4049.6 4917.9 5854.3 6983.0 9277.6 14573.7 20924.1 24452.8 24973.8 24018.7 22741.2 21997.0 20601.7 17631.1 12384.6 7014.0 3379.9 1296.1 403.1 204.7 68.2 6.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 136.4 161.2 192.2 260.5 471.3 1153.5 2108.5 3181.4 4210.9 5184.5 6183.0 7218.6 8694.6 11838.8 17637.3 24080.8 27274.6 27820.3 27144.3 26449.8 25953.6 24149.0 20093.1 14480.7 8868.3 4992.3 1686.8 502.3 210.9 62.0 6.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 99.2 105.4 117.8 142.6 161.2 198.5 285.3 582.9 1513.2 2716.3 3981.4 5252.7 6319.4 7448.1 8583.0 10406.3 14393.9 20694.7 27231.2 30090.1 30666.8 30269.9 30152.1 29904.0 27696.3 22555.2 16570.6 10722.5 6604.7 2077.5 601.6 217.1 62.0 6.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 117.8 142.6 167.4 210.9 303.9 694.6 1872.9 3324.0 4781.4 6294.6 7460.5 8719.4 9953.5 12117.9 16948.9 23758.3 30381.6 32905.6 33519.6 33395.5 33860.7 33854.5 31249.8 25017.2 18666.8 12576.8 8223.3 2468.2 700.8 223.3 55.8 6.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 117.8 142.6 167.4 217.1 328.7 806.2 2238.8 3938.0 5587.6 7336.5 8595.4 9984.6 11317.9 13829.5 19510.2 26821.9 33538.2 35727.3 36366.1 36521.1 37569.2 37811.1 34797.1 27479.2 20762.9 14431.1 9835.7 2858.9 800.0 229.5 49.6 6.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 117.8 142.6 167.4 223.3 359.7 955.0 2586.1 4527.2 6300.8 8031.1 9389.2 10933.4 12490.0 15386.1 21711.7 30077.7 36576.9 38710.3 39280.8 39789.4 41017.3 40744.4 36880.8 29283.9 22282.3 16285.4 10958.2 3255.8 967.4 248.1 55.8 6.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 93.0 99.2 117.8 142.6 173.6 229.5 396.9 1103.9 2933.3 5122.5 7007.8 8725.6 10183.0 11882.2 13668.3 16942.7 23913.3 33333.5 39615.7 41687.1 42201.8 43057.6 44465.4 43677.8 38964.6 31088.5 23807.9 18145.8 12086.9 3652.7 1134.9 272.9 55.8 6.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 99.2 117.8 142.6 173.6 229.5 427.9 1246.5 3280.6 5711.7 7721.0 9420.2 10970.6 12831.1 14840.4 18499.3 26108.7 36589.3 42654.5 44670.0 45116.5 46319.6 47913.4 46604.9 41042.1 32887.0 25327.3 20000.1 13209.4 4043.4 1296.1 291.5 62.0 6.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 99.2 117.8 142.6 173.6 235.7 458.9 1395.4 3627.9 6300.8 8428.0 10114.8 11764.4 13779.9 16012.5 20055.9 28310.2 39845.2 45693.3 47646.8 48031.3 49587.9 51361.5 49538.3 43125.8 34691.7 26846.7 21854.4 14331.9 4440.3 1463.6 310.1 62.0 6.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 99.2 117.8 142.6 173.6 241.9 471.3 1500.8 3869.8 6610.9 8694.6 10375.3 12124.1 14201.6 16576.8 20893.1 29500.9 41159.9 46983.2 49066.9 49705.7 51516.6 53122.8 51008.0 44260.7 35510.3 28111.8 22896.3 14704.0 4880.6 1593.8 310.1 62.0 6.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 86.8 99.2 117.8 142.6 173.6 248.1 477.5 1606.2 4111.7 6927.2 8955.1 10635.7 12483.8 14629.5 17141.2 21724.2 30691.6 42468.5 48273.1 50493.3 51380.1 53439.1 54884.0 52471.6 45395.6 36322.7 29370.7 23938.1 15082.3 5327.2 1724.0 310.1 62.0 6.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 93.0 111.6 142.6 173.6 248.1 489.9 1711.6 4353.5 7237.2 9221.8 10896.2 12843.5 15051.2 17705.5 22561.4 31882.3 43783.2 49556.9 51913.5 53048.4 55367.7 56639.1 53941.4 46524.3 37141.3 30635.8 24980.0 15454.3 5767.5 1848.1 303.9 62.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 93.0 111.6 142.6 173.6 254.3 496.1 1817.1 4595.4 7547.3 9482.2 11156.7 13203.2 15473.0 18269.9 23392.4 33073.1 45091.7 50846.8 53333.6 54722.8 57290.2 58400.3 55405.0 47659.2 37953.7 31894.7 26021.8 15826.4 6207.8 1978.3 303.9 62.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 93.0 111.6 142.6 173.6 248.1 489.9 1755.0 4427.9 7262.1 9228.0 10871.4 12775.3 14964.4 17637.3 22443.5 31690.1 43528.9 49377.0 51653.0 52781.7 55026.7 56211.2 53426.7 46034.4 36825.0 30524.2 24831.1 15392.3 5810.9 1984.5 334.9 62.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 80.6 93.0 111.6 142.6 173.6 241.9 477.5 1693.0 4260.5 6976.8 8979.9 10579.9 12347.4 14449.7 17004.7 21488.5 30300.9 41966.1 47907.2 49966.2 50840.6 52756.9 54028.2 51454.5 44409.5 35696.3 29153.6 23640.4 14964.4 5414.0 1990.7 359.7 62.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 136.4 167.4 235.7 471.3 1631.0 4086.8 6685.3 8725.6 10294.6 11919.4 13941.2 16372.2 20539.6 28918.0 40397.1 46437.5 48285.5 48893.3 50493.3 51839.0 49476.2 42784.7 34561.4 27776.9 22443.5 14530.3 5017.1 1990.7 390.7 55.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 136.4 167.4 229.5 458.9 1569.0 3919.4 6400.0 8471.4 10003.2 11491.5 13426.4 15739.6 19584.6 27528.8 38834.3 44967.7 46598.7 46952.2 48223.5 49649.9 47497.9 41159.9 33432.7 26406.3 21252.8 14096.2 4620.2 1996.9 415.5 55.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 136.4 167.4 223.3 427.9 1407.8 3510.1 5829.5 7807.8 9345.8 10741.1 12477.6 14530.3 17922.6 25234.2 35752.1 41959.9 43708.8 44087.1 45079.3 46369.2 44763.0 39175.4 31764.5 24806.3 19578.4 13035.7 4260.5 1804.7 390.7 55.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 136.4 167.4 217.1 396.9 1252.7 3107.0 5258.9 7144.2 8694.6 9990.8 11522.5 13321.0 16266.8 22939.7 32669.9 38952.2 40825.0 41221.9 41935.1 43088.6 42028.1 37184.7 30090.1 23206.3 17904.0 11975.3 3894.6 1606.2 359.7 49.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 130.2 161.2 210.9 365.9 1091.5 2697.7 4682.2 6480.7 8037.3 9240.4 10573.7 12111.7 14604.7 20645.1 29587.8 35944.4 37935.1 38350.6 38790.9 39801.8 39287.0 35200.2 28421.9 21606.3 16229.5 10914.8 3534.9 1414.0 334.9 49.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 130.2 161.2 204.7 334.9 930.2 2288.4 4111.7 5817.1 7379.9 8490.0 9618.7 10902.4 12942.7 18350.5 26505.6 32936.6 35045.2 35485.5 35646.7 36521.1 36552.1 33209.5 26747.4 20006.3 14555.1 9854.3 3169.0 1215.5 303.9 43.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 130.2 155.0 198.5 303.9 787.6 1934.9 3491.5 4998.5 6375.2 7386.1 8440.4 9624.9 11410.9 16055.9 23429.6 29990.9 32415.7 32849.8 32688.6 32998.6 32756.8 29842.0 24080.8 17904.0 12663.6 8285.3 2741.1 1035.7 285.3 49.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 105.4 124.0 155.0 186.0 279.1 645.0 1581.4 2877.5 4179.9 5364.4 6288.4 7268.3 8353.5 9872.9 13755.1 20353.6 27051.3 29792.4 30220.3 29730.4 29476.1 28955.2 26474.6 21414.1 15801.6 10772.2 6716.3 2313.2 849.6 266.7 55.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 99.2 124.0 148.8 179.8 248.1 496.1 1227.9 2257.4 3355.1 4359.7 5184.5 6090.0 7076.0 8341.1 11460.5 17277.6 24105.6 27162.9 27584.6 26766.0 25953.6 25159.8 23107.1 18741.2 13699.3 8880.7 5147.3 1879.1 669.8 248.1 62.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 99.2 117.8 142.6 167.4 217.1 353.5 874.4 1637.2 2536.4 3348.9 4080.6 4911.7 5798.5 6803.1 9159.7 14201.6 21159.8 24533.5 24949.0 23807.9 22431.1 21358.3 19739.6 16074.5 11597.0 6989.2 3578.3 1451.2 483.7 229.5 68.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 99.2 117.8 136.4 161.2 204.7 310.1 713.2 1314.7 2040.3 2703.9 3280.6 3938.0 4645.0 5469.8 7342.7 11379.9 17190.8 20335.0 20769.1 19634.2 18220.3 17079.2 15572.2 12564.4 9041.9 5500.8 2896.1 1258.9 452.7 217.1 62.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 74.4 86.8 99.2 111.6 130.2 155.0 186.0 266.7 551.9 986.1 1538.0 2058.9 2486.8 2958.2 3497.7 4136.5 5531.8 8558.2 13221.8 16142.7 16589.2 15460.6 14009.4 12793.9 11404.7 9060.5 6486.9 4018.6 2214.0 1060.5 421.7 198.5 62.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 80.6 93.0 111.6 124.0 148.8 173.6 223.3 390.7 657.4 1035.7 1407.8 1686.8 1978.3 2344.2 2796.9 3714.7 5730.3 9246.6 11944.3 12403.2 11286.9 9798.5 8508.6 7237.2 5550.4 3925.6 2530.2 1525.6 862.0 390.7 186.0 55.8 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 80.6 93.0 105.4 117.8 142.6 155.0 179.8 229.5 334.9 539.5 762.8 886.8 1004.7 1190.7 1463.6 1897.7 2908.5 5277.5 7745.8 8223.3 7113.2 5587.6 4229.5 3069.8 2040.3 1370.6 1041.9 843.4 669.8 359.7 167.4 49.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 80.6 93.0 105.4 117.8 136.4 148.8 167.4 198.5 260.5 384.5 539.5 638.8 694.6 787.6 930.2 1165.9 1730.2 3138.0 4651.2 4961.3 4322.5 3441.9 2598.5 1928.7 1370.6 1010.9 831.0 713.2 595.4 372.1 161.2 49.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
74.4 68.2 74.4 86.8 99.2 111.6 124.0 136.4 148.8 167.4 192.2 235.7 316.3 390.7 390.7 384.5 403.1 440.3 551.9 998.5 1562.8 1699.2 1531.8 1296.1 973.6 793.8 700.8 651.2 626.4 582.9 520.9 378.3 148.8 43.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
